
Roll over image to zoom in

VW3A5301
Limit the impact of dv/dt
Limit the impact of overvoltages in the motor
Enables longer motor cables
Designed for Altivar variable speed drives
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This dv/dt filter is an option for variable speed drives of Altivar Process ATV600 / ATV900 range. Its rated current is equal to 6A. It is used as an output filter (between drive output and motor) and enables your variable speed drive to run with motor cables longer than the maximum permitted lengths. Its protection index is IP20. It weighs 11kg. It is used to limit overvoltages at the motor terminals, filter interference and reduce motor earth leakage current.
Product or component type | Dv/dt filter |
---|---|
Range compatibility | Altivar Process ATV600 Altivar Process ATV900 Easy Altivar 610 Altivar Machine ATV340 |
Product specific application | Output filter |
[In] rated current | 6 A |
Product compatibility | ATV630 variable speed drive wall mount - 0.75 kW, 380...480 V ATV630 variable speed drive wall mount - 1.5 kW, 380...480 V ATV630 variable speed drive wall mount - 2.2 kW, 380...480 V ATV630 variable speed drive wall mount - 0.75 kW, 200...240 V ATV650 variable speed drive wall mount - 0.75 kW, 380...480 V ATV650 variable speed drive wall mount - 1.5 kW, 380...480 V ATV650 variable speed drive wall mount - 2.2 kW, 380...480 V ATV610 variable speed drive - 0.75 kW, 380...415 V ATV610 variable speed drive - 1.5 kW, 380...415 V ATV610 variable speed drive - 2.2 kW, 380...415 V ATV930 variable speed drive wall mount - 0.75 kW, 380...480 V ATV930 variable speed drive wall mount - 1.5 kW, 380...480 V ATV930 variable speed drive wall mount - 2.2 kW, 380...480 V ATV930 variable speed drive wall mount - 0.75 kW, 200...240 V ATV950 variable speed drive wall mount - 0.75 kW, 380...480 V ATV950 variable speed drive wall mount - 1.5 kW, 380...480 V ATV950 variable speed drive wall mount - 2.2 kW, 380...480 V |
nedded quantity | 1 |
Electrical connection | Terminal block, connection capacity: 6 mm² / AWG 10 |
Maximum motor cable length | 300 m unshielded cable 300 m shielded cable |
---|---|
dv/dt | 3000 V/µs max at 200...240 V 3000 V/µs max at 380...480 V |
Thermal losses | 16 W at 4 kHz |
maximum drive output frequency | 100 Hz |
Ambient air temperature for operation | -10…50 °C (without current derating) 50…60 °C (with current derating 1.5 % per °C) |
Operating altitude | 0...1000 m without current derating 1000...4000 m with current derating 1 % per 100 m |
Width | 295 mm |
Height | 535 mm |
Depth | 215 mm |
Net weight | 11 kg |
IP degree of protection | IP20 IP21 (with kit VW3A53902) |
---|---|
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 52.000 cm |
Package 1 Width | 60.000 cm |
Package 1 Length | 80.000 cm |
Package 1 Weight | 38.000 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Dimensions
Dimensions in mm
A | B | C | A1 | B1 | Ø |
---|---|---|---|---|---|
285 | 520 | 215 | 210 | 411 | 7 |
Dimensions in in.
A | B | C | A1 | B1 | Ø |
---|---|---|---|---|---|
11.2 | 20.5 | 8.5 | 8.3 | 16.2 | 0.28 |
Mounting and Clearance
(1)
Filter
Recommended Schema
(1)
Drive
(2)
Filter
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.