
Roll over image to zoom in

VW3A5401
Enables longer motor cables
For motors connected in parallel and submersible pumps sensitive to dv/dt applications
Adapted for intermediate transformer between the drive and the motor needs
IP20
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This sinus filter is an option for variable speed drives of Altivar Process ATV600 / ATV900 range. Its rated current is equal to 6A. It is used as an output filter (between drive output and motor) and enables your variable speed drive to run with motor cables longer than the maximum permitted lengths. Its protection index is IP20. It weighs 10kg. It is used for applications requiring long cable runs, motors connected in parallel, submersible pumps sensitive to dv/dt, an intermediate transformer between the drive and the motor.
Product or component type | Sinus filter |
---|---|
Range compatibility | Altivar Process ATV900 Altivar Process ATV600 |
Product specific application | Output filter |
Maximum motor cable length | 1000 m unshielded cable 500 m shielded cable |
---|---|
[In] rated current | 6 A |
Thermal losses | 40 W at 4 kHz |
Product compatibility | Variable speed drive ATV630 wall mount, motor: 0.75 kW, 380...480 V Variable speed drive ATV630 wall mount, motor: 1.5 kW, 380...480 V Variable speed drive ATV630 wall mount, motor: 2.2 kW, 380...480 V Variable speed drive ATV630 wall mount, motor: 0.75 kW, 200...240 V Variable speed drive ATV650 wall mount, motor: 0.75 kW, 380...480 V Variable speed drive ATV650 wall mount, motor: 1.5 kW, 380...480 V Variable speed drive ATV650 wall mount, motor: 2.2 kW, 380...480 V Variable speed drive ATV930 wall mount, motor: 0.75 kW, 380...480 V Variable speed drive ATV930 wall mount, motor: 1.5 kW, 380...480 V Variable speed drive ATV930 wall mount, motor: 2.2 kW, 380...480 V Variable speed drive ATV930 wall mount, motor: 0.75 kW, 200...240 V Variable speed drive ATV950 wall mount, motor: 0.75 kW, 380...480 V Variable speed drive ATV950 wall mount, motor: 1.5 kW, 380...480 V Variable speed drive ATV950 wall mount, motor: 2.2 kW, 380...480 V |
Electrical connection | terminal block, connection capacity: 6 mm² / AWG 10 |
Operating altitude | <= 1000 m without current derating 1000...4000 m with current derating 1 % per 100 m |
Switching frequency | 4...8 kHz |
Maximum output frequency | 100 Hz |
Maximum voltage drop at rated load | 8 % |
Permissible voltage | 480 V AC |
Max current | 1.20 x nominal current (duration = 60 s) |
Width | 220 mm |
Height | 455 mm |
Depth | 210 mm |
Net weight | 10 kg |
IP degree of protection | IP20 IP21 (with kit VW3A53901) |
---|---|
Environmental characteristic | Biological pollution resistance class 3B1 conforming to IEC 60721-3-3 Chemical pollution resistance class 3C3 conforming to IEC 60721-3-3 Dust pollution resistance class 3S3 conforming to IEC 60721-3-3 |
Pollution degree | 2 conforming to IEC 61800-5-1 |
Relative humidity | 5…95 % without condensation |
Ambient air temperature for operation | 50…60 °C (with current derating 1.5 % per °C) -15…50 °C (without current derating) |
Ambient air temperature for storage | -40…70 °C |
Mechanical robustness | Shocks class 3M4 conforming to IEC 60721-3-3 Vibrations class 3M4 conforming to IEC 60721-3-3 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 75.000 cm |
Package 1 Width | 60.000 cm |
Package 1 Length | 80.000 cm |
Package 1 Weight | 24.000 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Dimensions
Dimensions in mm
A | B | C | A1 | B1 | Ø |
---|---|---|---|---|---|
210 | 445 | 210 | 160 | 351 | 7 |
Dimensions in in.
A | B | C | A1 | B1 | Ø |
---|---|---|---|---|---|
8.3 | 17.5 | 8.3 | 6.3 | 13.8 | 0.28 |
Mounting and Clearance
(1)
Filter
Recommended Schema
(1)
Drive
(2)
Filter
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.