
Roll over image to zoom in

VW3A5502
Reduce RFI
Reduce high-frequency current
Designed for Altivar drives
Easy to install
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
VW3A5501
This common mode filter is an option for variable speed drives of the Altivar range. It is possible to use the common mode filter at the output terminals of the drive, the dv/dt filter, or the sinus filter. Its inductance value is equal to 219.6µH. It is used as an output filter to obtain bearing current reduction. This filter reduces the RFI (radio frequency interference) of the motor cable and improvement of the effectiveness of the EMC filter for conducted emissions. It reduces the high frequency currents circulating in the motor bearings to help to prevent them from being damaged. It weighs 0.66kg, and its dimensions are 66mm wide, 163.8mm high, and 66mm deep. It is designed to improve drive installations. It conforms to IEC 60721-3-3 shocks and vibration class 3M4.
Product or component type | Common mode output filter |
---|---|
Range compatibility | Altivar Process ATV900 Altivar Process ATV600 |
Value of inductance | 219.6 µH |
Product compatibility | Variable speed drive ATV630 wall mount, 0.75…11 kW, 380...480 V Variable speed drive ATV650 wall mount, 0.75…11 kW, 380...480 V Variable speed drive ATV930 wall mount, 0.75…11 kW, 380...480 V Variable speed drive ATV950 wall mount, 0.75…11 kW, 380...480 V Variable speed drive ATV630 wall mount, 0.75…5.5 kW, 200...240 V Variable speed drive ATV930 wall mount, 0.75…5.5 kW, 200...240 V |
Maximum motor cable length | 150 m(shielded cable) motor: 5.5…11 kW 380...480 V, with 1 filter 300 m(unshielded cable) motor: 0.75…11 kW 380...480 V, with 1 filter 300 m(shielded cable) motor: 0.75…4 kW 380...480 V, with 1 filter 500 m(unshielded cable) motor: 5.5…11 kW 380...480 V, with 1 filter + VW3A5501 500 m(shielded cable) motor: 5.5…11 kW 380...480 V, with 2 filter 1000 m(unshielded cable) motor: 0.75…5.5 kW 380...480 V, with 1 filter + VW3A5501 1000 m(unshielded cable) motor: 7.5…11 kW 380...480 V, with 2 filter 150 m(shielded cable) motor: 5.5 kW 200...240 V, with 1 filter 300 m(unshielded cable) motor: 0.75…5.5 kW 200...240 V, with 1 filter 300 m(shielded cable) motor: 0.75…4 kW 200...240 V, with 1 filter 500 m(unshielded cable) motor: 5.5 kW 200...240 V, with 1 filter + VW3A5501 500 m(shielded cable) motor: 5.5 kW 200...240 V, with 2 filter 1000 m(unshielded cable) motor: 0.75…4 kW 200...240 V, with 1 filter + VW3A5501 1000 m(unshielded cable) motor: 5.5 kW 200...240 V, with 2 filter |
---|---|
Saturation current | 1.1 A |
internal diameter | 37.1 mm for 3-phase cable inside 37.1 mm for PE cable outside |
Electrical insulation class | Class I |
Mechanical robustness | Shocks class 3M4 conforming to IEC 60721-3-3 Vibrations class 3M4 conforming to IEC 60721-3-3 |
Switching frequency | <= 10 kHz |
Maximum output frequency | 100 Hz |
Height | 163.8 mm |
Width | 66 mm |
Depth | 66 mm |
Net weight | 0.66 kg |
Relative humidity | 5…95 % without condensation |
---|---|
Ambient air temperature for operation | -15…60 °C |
Ambient air temperature for storage | -40…70 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.000 cm |
Package 1 Width | 22.000 cm |
Package 1 Length | 11.200 cm |
Package 1 Weight | 820.000 g |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 75 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 72.040 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Dimensions
Dimensions in mm
A | B | A1 | B1 | Ø1 | C | D |
163.8 | 66 | 148.8 | 50 | 4.5 | 66 | 37.1 |
Dimensions in in.
A | B | A1 | B1 | Ø1 | C | D |
6.4 | 2.6 | 5.9 | 2.0 | 0.18 | 2.6 | 1.5 |
Mounting Recommendations
Recommended Schema
Connection at the Output Terminals of the Drive
A1 :
Drive
A3 :
Common mode filter
Connection at the Output Terminals of the dv/dt Filter or Sinus Filter
A1 :
Drive
A2 :
dv/dt or sinus filter
A3 :
Common mode filter
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.