
Roll over image to zoom in

VW3CANCARR03
For CANopen bus
2x RJ45 male connectors
0.3m
Easy to install
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This preassembled cable enables your product integration in CANopen machine bus. it has a length equal to 0.3m, with 2 x RJ45 connectors.
Range of product | CANopen |
---|---|
Range compatibility | CANopen Altivar Process ATV900 Altivar 71 Modicon LMC058 Altivar 31C Modicon M238 Altivar 32 Altivar Machine ATV320 Lexium SD3 Altivar Process ATV600 Altivar 31 Lexium 28 Modicon M258 Altivar Machine ATV340 except Sercos drives Magelis XBT GC, GT/GK with control Altivar 312 |
Bus type | CANopen |
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Connecting cable |
Product or component type | CANopen cable |
Accessory / separate part destination | CANopen bus |
Cable length | 0.3 m |
---|---|
Electrical connection | 2 connectors |
Connector type | 2 RJ45 |
Net weight | 0.05 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 12.000 cm |
Package 1 Length | 20.000 cm |
Package 1 Weight | 26.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 60 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.209 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 480 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 26.684 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.