
Roll over image to zoom in

VW3CANCARR1
For CANopen bus
2x RJ45 male connectors
1m
Easy to install
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This CANopen cable equipped with 2 RJ45 connectors is 1m long. It is part of optimized solution for daisy chain connection of your drive to the CANopen machine bus.
Range of product | CANopen |
---|---|
Range compatibility | Lexium SD3 Altivar 31 Modicon M258 Altivar 71 Lexium 28 Altivar Process ATV900 Altivar 32 Altivar Machine ATV320 Altivar 31C Altivar 312 Altivar Process ATV600 Magelis XBT GC, GT/GK with control Altivar Machine ATV340 except Sercos drives Modicon M238 Modicon LMC058 |
Bus type | CANopen |
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Connecting cable |
Product or component type | CANopen cable |
Accessory / separate part destination | CANopen bus |
Cable length | 1 m |
---|---|
Electrical connection | 2 connectors |
Connector type | 2 RJ45 |
Net weight | 0.5 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.500 cm |
Package 1 Width | 11.500 cm |
Package 1 Length | 13.200 cm |
Package 1 Weight | 56.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 50 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.681 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 400 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 36.604 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.