
Roll over image to zoom in

VW3CANTAP2
Easy to install
IP20
2-in-1 RJ45 junction box
Conforms to CANopen standard
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This junction box enables your product integration in CANopen machine bus. It is equipped with 2 screw terminal blocks for trunk cable tap link. It also has 2 x RJ45 connectors for connecting drives and 1 x RJ45 connector for connecting a PC. It has an IP20 protection index. The Altivar Process Modular offer is designed for easy and cost-effective integration of power-intensive drives into cabinets.
Range of product | Altivar |
---|---|
Bus type | CANopen |
Product or component type | Connector kit |
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Tap junction |
Accessory / separate part destination | CANopen bus |
Quantity per set | Set of 1 |
Range compatibility | Altivar 31 Altivar Machine ATV340 except Sercos drives Lexium SD3 Modicon M238 Altivar 31C Altivar Process ATV900 Altivar 312 CANopen Altivar Machine ATV320 Modicon M258 Harmony XBT GC, GT/GK Modicon LMC058 Altivar 32 Altivar Process ATV600 |
---|---|
Communication port protocol | CANopen |
Electrical connection | 2 connectors RJ45 |
Net weight | 0.48 kg |
IP degree of protection | IP20 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.000 cm |
Package 1 Width | 16.100 cm |
Package 1 Length | 23.000 cm |
Package 1 Weight | 238.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 7 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.080 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Bb488729-0ebb-485f-ba18-579d68774a42
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.