
Roll over image to zoom in

VW3E6020
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Range of product | PacDrive 3 |
---|---|
Product or component type | Battery |
Range compatibility | PacDrive LMC motion controller |
Product compatibility | Controller LMC Pro |
Battery type | Lithium |
---|---|
Battery voltage | 3 V |
Net weight | 0.006 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 11.300 cm |
Package 1 Width | 26.700 cm |
Package 1 Length | 30.200 cm |
Package 1 Weight | 380.000 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.