Roll over image to zoom in

VW3M3302
Additionnal IO module to fit the needs of remote IO
Fully adapted to perform Lexium 32 servo drive capacity
Equipped with removable spring terminal connector for easy cabling
Green Premium product and PVC free
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This product is part of the Lexium 32 range, an offer of motion servo drives for machines from 0.15kW to 7kW. The additional I/O module provides 4 discrete inputs, 2 discrete outputs and 2 analogue inputs/outputs. It provides protection from reverse polarity on input. It is furnished with spring terminal for electrical connection. It weighs 0.45kg. This range is compatible with Lexium 32 servo drives. This product is compatible with Lexium 32M. Lexium 32 is a servo drive range with three or four servo drive models and two servo motor families plus an intelligent selection of options. Servo drives and servo motors from 0.15kW to 7kW for maximum performance.
Range compatibility | Lexium 32 |
---|---|
Accessory / separate part category | Communication accessories |
Accessory / separate part type | Module |
Product or component type | Additionnal I/O module |
Product compatibility | Lexium 32M |
Accessory / separate part destination | Servo drive |
Input/output type | 4 discrete inputs: - 3...5 V/15...30 V, 2.5 mA, for 0.25 ms 2 discrete outputs: <= 30 V, <= 100 mA, for 0.25 ms 2 analog outputs: - 10...10 V, 0...20 mA, , 470 Ohm, resolution: 12 bits for 0.25 ms 2 analog inputs: - 10...10 V, , 20 kOhm, resolution: 14 bits for 0.25 ms |
---|---|
Protection type | Reverse polarity protection on input |
Reverse polarity protection | Yes on input |
Short-circuit protection | Yes on output |
Electrical connection | Spring terminal |
Net weight | 0.45 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.0 cm |
Package 1 Width | 13.0 cm |
Package 1 Length | 19.0 cm |
Package 1 Weight | 134.0 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 24 |
Package 2 Height | 30.0 cm |
Package 2 Width | 40.0 cm |
Package 2 Length | 60.0 cm |
Package 2 Weight | 4.044 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.