
Roll over image to zoom in

VW3M3308
Environmental Data
Total lifecycle Carbon footprint
72
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This product is part of the Lexium 32 range, an offer of motion servo drives for machines from 0.15kW to 7kW. The ProfNet fieldbus module is communication accessory of servo drives. It supports 100Mbits 100m transmission rate, 256 number of addresses with ProfNet communication port protocol. It is furnished with 2 RJ45 connectors for electrical connection. It weighs 0.45kg. This product is compatible with Lexium 32M servo drive. Lexium 32 is a servo drive range with three or four servo drive models and two servo motor families plus an intelligent selection of options. Servo drives and servo motors from 0.15kW to 7kW for maximum performance.
Range compatibility | Lexium 32 |
---|---|
Accessory / separate part category | Communication accessories |
Accessory / separate part type | Card |
Product or component type | Communication module |
Product compatibility | Lexium 32M |
Accessory / separate part destination | Servo drive |
Transmission rate | 10 Mbits 100 m 100 Mbits 100 m |
---|---|
Number of addresses | 256 |
Communication port protocol | PROFINET |
Electrical connection | 2 connectors RJ45 |
Local signalling | 4 LEDs (green/red) for communication status |
Net weight | 0.45 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.7 cm |
Package 1 Width | 13.0 cm |
Package 1 Length | 19.0 cm |
Package 1 Weight | 152.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 16 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.171 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
72
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.