
Roll over image to zoom in

VW3M5101R15
Lexium 32 range bundles drive and motor for the right power, performance and functionality
Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance
A speed bandwidth of 1,600Hz provides outstanding response
Rapid installation and maintenance with removable, colour-coded connectors
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Lexium 32 range, an offer of motion servo drives and servo motors. This is a preassembled shielded power motor cordset for BMH servo motors. It is equipped with an 8-pole M23 circular connector on the motor side, the other cable end has free leads. The power cable's shield serves as electromagnetic compatibility protection. The wire section is 4x 1.5squaremm and 2x 1squaremm. It measures 1.5m long and weighs 0.6kg. It is a connection accessory to the BMH servo motors. It is compatible with servo motor types BMH070, BMH100 and BMH1401. This is a preassembled shielded power motor cable for BMH servo motors. It plugs into the power connector of BMH servo motors. The Lexium 32 range combines servo drives with motors to provide the right power, performance and functionality at the right price. Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance.
Product or component type | Power cable |
---|---|
Accessory / separate part type | Preassembled power cordset |
Accessory / separate part category | Connection accessories |
Product compatibility | Servo motor BMH, 1 motor stacks (70 mm) Servo motor BMH, 2 motor stacks (70 mm) Servo motor BMH, 3 motor stacks (70 mm) Servo motor BMH, 1 motor stacks (100 mm) Servo motor BMH, 2 motor stacks (100 mm) Servo motor BMH, 3 motor stacks (100 mm) Servo motor BMH, 1 motor stacks (140 mm) Servo motor BSH, 1 motor stacks (55 mm) Servo motor BSH, 2 motor stacks (55 mm) Servo motor BSH, 3 motor stacks (55 mm) Servo motor BSH, 1 motor stacks (70 mm) Servo motor BSH, 2 motor stacks (70 mm) Servo motor BSH, 3 motor stacks (70 mm) Servo motor BSH, 1 motor stacks (100 mm) Servo motor BSH, 2 motor stacks (100 mm) Servo motor BSH, 3 motor stacks (100 mm) Servo motor BSH, 1 motor stacks (140 mm) |
Accessory / separate part destination | Between servo motor and servo drive |
Range compatibility | Lexium 05 Lexium 32 Lexium 15 |
Cable length | 1.5 m |
Cable composition | 4 x 1.5 mm² + 2 x 1 mm² |
Electrical connection | Connector - industrial M23 for servo motor side Free end for servo drive side |
---|---|
Net weight | 0.6 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 28.000 cm |
Package 1 Length | 30.000 cm |
Package 1 Weight | 451.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 10 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.030 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.