
Roll over image to zoom in

VW3M5101R30
Used between servo motor and servo drive
Environmental Data
Total lifecycle Carbon footprint
98
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Lexium range, an offer of motion servo drives and servo motors. This power cable is an accessory of servo drives and motors. The length of this cable is 3m. It is furnished with M23 industrial connector for servo motor side and free end for servo drive side for electrical connection. The cable composition is 4 x 1.5mm² + 2 x 1mm². It is used between servo motor BDH, BSH and servo drive. It weighs 0.81kg. This product is compatible with Lexium 32, Lexium 05 and Lexium 15 servo drives and with servo motors BMH and BSH. With this new generation of motors and drives, you have the benefit of powerful solutions to design and optimize machines, the perfect answer to your technical and economic challenges. The high concentrate solutions for your machines.
Product or component type | Power cable |
---|---|
Accessory / separate part type | Preassembled power cordset |
Accessory / separate part category | Connection accessories |
Product compatibility | Servo motor BMH, 1 motor stacks (70 mm) Servo motor BMH, 2 motor stacks (70 mm) Servo motor BMH, 3 motor stacks (70 mm) Servo motor BMH, 1 motor stacks (100 mm) Servo motor BMH, 2 motor stacks (100 mm) Servo motor BMH, 3 motor stacks (100 mm) Servo motor BMH, 1 motor stacks (140 mm) Servo motor BSH, 1 motor stacks (55 mm) Servo motor BSH, 2 motor stacks (55 mm) Servo motor BSH, 3 motor stacks (55 mm) Servo motor BSH, 1 motor stacks (70 mm) Servo motor BSH, 2 motor stacks (70 mm) Servo motor BSH, 3 motor stacks (70 mm) Servo motor BSH, 1 motor stacks (100 mm) Servo motor BSH, 2 motor stacks (100 mm) Servo motor BSH, 3 motor stacks (100 mm) Servo motor BSH, 1 motor stacks (140 mm) |
Accessory / separate part destination | Between servo motor and servo drive |
Range compatibility | Lexium 05 Lexium 32 Lexium 15 |
Cable length | 3 m |
Cable composition | 4 x 1.5 mm² + 2 x 1 mm² |
Electrical connection | Connector - industrial M23 for servo motor side Free end for servo drive side |
---|---|
Net weight | 0.81 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 24.000 cm |
Package 1 Length | 26.000 cm |
Package 1 Weight | 783.000 g |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 75 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 73.000 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
98
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.