
Roll over image to zoom in

VW3M5101R500
Environmental Data
Total lifecycle Carbon footprint
1618
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Product or component type | Power cable |
---|---|
Accessory / separate part type | Preassembled power cordset |
Accessory / separate part category | Connection accessories |
Product compatibility | Servo motor BMH, 1 motor stacks (70 mm) Servo motor BMH, 2 motor stacks (70 mm) Servo motor BMH, 3 motor stacks (70 mm) Servo motor BMH, 1 motor stacks (100 mm) Servo motor BMH, 2 motor stacks (100 mm) Servo motor BMH, 3 motor stacks (100 mm) Servo motor BMH, 1 motor stacks (140 mm) Servo motor BSH, 1 motor stacks (55 mm) Servo motor BSH, 2 motor stacks (55 mm) Servo motor BSH, 3 motor stacks (55 mm) Servo motor BSH, 1 motor stacks (70 mm) Servo motor BSH, 2 motor stacks (70 mm) Servo motor BSH, 3 motor stacks (70 mm) Servo motor BSH, 1 motor stacks (100 mm) Servo motor BSH, 2 motor stacks (100 mm) Servo motor BSH, 3 motor stacks (100 mm) Servo motor BSH, 1 motor stacks (140 mm) |
Accessory / separate part destination | Between servo motor and servo drive |
Range compatibility | Lexium 15 Lexium 32 Lexium 05 |
Cable length | 50 m |
Cable composition | 4 x 1.5 mm² + 2 x 1 mm² |
Electrical connection | Connector - industrial M23 for servo motor side Free end for servo drive side |
---|---|
Net weight | 12.325 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.000 cm |
Package 1 Width | 55.000 cm |
Package 1 Length | 61.000 cm |
Package 1 Weight | 10.938 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 9 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 115.240 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1618
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.