
Roll over image to zoom in

VW3M5104R150
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Product or component type | Power cable |
---|---|
Accessory / separate part type | Preassembled power cordset |
Accessory / separate part category | Connection accessories |
Product compatibility | Servo motor BMH, 2 motor stacks (190 mm) mounting type B2 conforming to IEC 60204-1 Servo motor BMH, 3 motor stacks (190 mm) mounting type B2 conforming to IEC 60204-1 |
Accessory / separate part destination | Between servo motor and servo drive |
Range compatibility | Lexium 32 |
Cable length | 15 m |
Cable composition | 4 x 10 mm² + 2 x 1 mm² |
Electrical connection | Free end for servo drive side Connector - industrial M40 for servo motor side |
---|---|
Net weight | 15.5 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.0 cm |
Package 1 Width | 60.0 cm |
Package 1 Length | 60.0 cm |
Package 1 Weight | 13.4 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.