
Roll over image to zoom in

VW3M5105R50
Lexium 32 range provides the drive and motor combinations for right power, performance and functionality
Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance
A speed bandwidth of 1,600Hz provides outstanding response
Rapid installation and maintenance with removable, colour-coded connectors
Environmental Data
Total lifecycle Carbon footprint
177
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Lexium 32 range, an offer of motion servo drives and servo motors. This is a preassembled power motor cordset for BMH servo motors. It is equipped with an industrial M40 connector on the motor side, the other cable end has free leads. The power cable combines a trouble-free combination of current supply and data transmission. The wire section is 4x 6squaremm and 2x 1squaremm. It measures 5m long and weighs 3.6kg. It is a connection accessory to the BMH servo motors. It is compatible with servo motor types BMH1902P and BMH1903P. This is a preassembled power motor cable for BSH servo motors. It plugs into the power connector of BMH servo motors. The Lexium 32 range combines servo drives with motors to provide the right power, performance and functionality at the right price. Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance.
Product or component type | Power cable |
---|---|
Accessory / separate part type | Preassembled power cordset |
Accessory / separate part category | Connection accessories |
Product compatibility | Servo motor BMH, 1 motor stacks (190 mm) mounting type B2 conforming to IEC 60204-1 Servo motor BMH, 2 motor stacks (190 mm) mounting type E conforming to IEC 60204-1 Servo motor BMH, 3 motor stacks (190 mm) mounting type E conforming to IEC 60204-1 Servo motor BMH, 3 motor stacks (205 mm) mounting type B2 conforming to IEC 60204-1 |
Accessory / separate part destination | Between servo motor and servo drive |
Range compatibility | Lexium 32 |
Cable length | 5 m |
Cable composition | 4 x 6 mm² + 2 x 1 mm² |
Electrical connection | Free end for servo drive side Connector - industrial M40 for servo motor side |
---|---|
Net weight | 3.4 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.0 cm |
Package 1 Width | 30.0 cm |
Package 1 Length | 43.0 cm |
Package 1 Weight | 3.434 kg |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 3 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 11.015 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
177
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.