
Roll over image to zoom in

VW3M8102R15
Lexium 32 range provides the drive and motor combinations for right power, performance and functionality
Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance
A speed bandwidth of 1,600Hz provides outstanding response
Rapid installation and maintenance with removable, colour-coded connectors
Environmental Data
Total lifecycle Carbon footprint
2
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Lexium 32 range, an offer of motion servo drives and servo motors. This is a SinCos Hiperface encoder cordset for BMH servo motors. It is equipped with an M23 industrial connector (servo motor end) and an RJ45 connector with 8+2 contacts (servo drive end). It transmits signals between position sensors of servo motors and their control systems in industrial machines. The wire section is 3x (2x 0.14squaremm and 2x 0.34squaremm). It measures 1.5m long and weighs 0.4kg. It is a connection accessory to the BMH servo motors. It is compatible with servo motor types BMH1901P, BMH1902P, BMH1903P, BMH1904P. This is a preassembled power motor cable for BSH servo motors. It plugs into the encoder connector of BMH servo motors. The Lexium 32 range combines servo drives with motors to provide the right power, performance and functionality at the right price. Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance.
Range of product | Lexium |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Control cable |
Product or component type | SinCos Hiperface encoder cable |
Accessory / separate part destination | From servo motor to servo drive |
Cable composition | 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²) |
Electrical connection | 1 connector M23 1 connector RJ45 |
---|---|
Range compatibility | Lexium 32 |
Cable length | 1.5 m |
Net weight | 0.4 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.800 cm |
Package 1 Width | 19.700 cm |
Package 1 Length | 24.100 cm |
Package 1 Weight | 181.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 18 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3.680 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.