
Roll over image to zoom in

VW3M8102R250
Used between servo motor and servo drive
Environmental Data
Total lifecycle Carbon footprint
18
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Lexium range, an offer of motion servo drives and servo motors. This control cable is an accessory of encoder. The length of this cable is 25m. It is furnished with M23 connector, RJ45 connector for electrical connection. The cable composition is 3 x (2 x 0.14mm²) + (2 x 0.34mm²). It is used to connect from servo motor to servo drive. It weighs 1.7kg. This product is compatible with Lexium 32 SinCos Hiperface encoder.
Range of product | Lexium |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Control cable |
Product or component type | SinCos Hiperface encoder cable |
Accessory / separate part destination | From servo motor to servo drive |
Cable composition | 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²) |
Electrical connection | 1 connector M23 1 connector RJ45 |
---|---|
Range compatibility | Lexium 32 |
Cable length | 25 m |
Net weight | 1.7 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.500 cm |
Package 1 Width | 31.000 cm |
Package 1 Length | 31.000 cm |
Package 1 Weight | 1.541 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30 cm |
Package 2 Width | 40 cm |
Package 2 Length | 60 cm |
Package 2 Weight | 9.950 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 24 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 53.348 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
18
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.