
Roll over image to zoom in

VW3M8102R500
Equipped with M23 connector
Shielded encoder cable in various length
The length of this cable is 50m.
It is furnished with M23 and RJ45 connectors for electrical connection.
The cable composition is 3 x (2 x 0.14mm²) + (2 x 0.34mm²).
Environmental Data
Total lifecycle Carbon footprint
36
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Lexium 32 range, an offer of connection accessories for Lexium 32 and motors. This control cable is an accessory of servo motors to connect the servo drive. The length of this cable is 50m. It is furnished with M23 and RJ45 connectors for electrical connection. The cable composition is 3 x (2 x 0.14mm²) + (2 x 0.34mm²). It weighs 3.1kg. This range is compatible with Lexium 32. Lexium 32 is a servo drive range provides drive and motor combination that has exactly the right power, performance and functionality. The Lexium 32 range of servo drives includes four servo drive models with power ratings from 0.15kW to 11kW and the servo motor ranges BMH and BSH series.
Range of product | Lexium |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Control cable |
Product or component type | SinCos Hiperface encoder cable |
Accessory / separate part destination | From servo motor to servo drive |
Cable composition | 3 x (2 x 0.14 mm²) + (2 x 0.34 mm²) |
Electrical connection | 1 connector M23 1 connector RJ45 |
---|---|
Range compatibility | Lexium 32 |
Cable length | 50 m |
Net weight | 3.1 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 30.000 cm |
Package 1 Length | 43.000 cm |
Package 1 Weight | 3.003 kg |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 3 |
Package 2 Height | 30 cm |
Package 2 Width | 40 cm |
Package 2 Length | 60 cm |
Package 2 Weight | 9.705 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
36
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.