
Roll over image to zoom in

VW3M8704
Lexium 32 range provides the drive and motor combinations for right power, performance and functionality
Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance
A speed bandwidth of 1,600Hz provides outstanding response
Rapid installation and maintenance with removable, colour-coded connectors
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This product is part of the Lexium 32 range, an offer of motion servo drives and servo motors. It is a pack of 25 memory cards for servo drives. For one memory card, the minimum number of writing cycles is 100000, and the minimum number of plug-in cycles is 1000. The memory cards are used to store the parameters of the Lexium 32 servo drive. The pack weighs 0.119kg. Memory cards allow for the copying of parameters and fast device replacement. It is compatible with Lexium 32, and Lexium 32i servo drives. A pack contains 25 memory cards. It has a specific holder on the servo drives. The Lexium 32 range combines servo drives with motors to provide the right power, performance and functionality at the right price. Lexium 32 simplifies all aspects in the machine lifecycle from engineering to maintenance.
Accessory / separate part category | Extension accessory |
---|---|
Accessory / separate part type | Memory card |
Product or component type | Memory card |
Range compatibility | Lexium 32 Lexium 32i |
Accessory / separate part destination | Servo drive |
Sale per indivisible quantity | 25 |
Net weight | 0.119 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.100 cm |
Package 1 Width | 6.500 cm |
Package 1 Length | 9.100 cm |
Package 1 Weight | 118.000 g |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.