
Roll over image to zoom in

VZ1
Compliance with multi standards and certified
Environmentally friendly product
Compact and modular design makes it possible to save maintainance time and cost
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Vario add-on module, main pole 32A 690V, for Vario switch-disconnectors. To be used with V1 switch bodies. A maximum of 3 additional VZ1 modules can be attached to the switch body. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | VZ |
Product or component type | Additional pole |
Performance level | High performance |
Poles description | 1P |
Contacts type and composition | 1 NO |
Product compatibility | V1 |
Range compatibility | TeSys TeSys VARIO switch disconnector |
Network type | DC AC |
Network frequency | 50/60 Hz |
Suitability for isolation | Yes |
Mounting location | Left Right |
---|---|
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 8 kV |
[Ith] conventional free air thermal current | 32 A |
[Ithe] conventional enclosed thermal current | 25 A |
Mechanical durability | 100000 cycles |
Electrical durability | 100000 cycles AC-21 30000 cycles DC-1...5 |
Connections - terminals | Power circuit: screw clamp terminals6 mm² - flexible - with cable end Power circuit: screw clamp terminals10 mm² - solid |
Tightening torque | Power circuit: 2.1 N.m - on screw clamp terminals |
Height | 74 mm |
Width | 16 mm |
Depth | 35 mm |
Net weight | 0.05 kg |
Standards | IEC 60947-3 |
---|---|
Product certifications | CSA UL GL UKCA |
Protective treatment | TC |
IP degree of protection | IP20 conforming to IEC 60529 |
Mechanical robustness | Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27 |
Ambient air temperature for operation | -20…50 °C |
Fire resistance | 960 °C conforming to IEC 60695-2-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.700 cm |
Package 1 Width | 5.500 cm |
Package 1 Length | 9.000 cm |
Package 1 Weight | 44.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 69 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.674 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
65661eb0-9ea7-4d52-b0a4-16b981f28f63
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.