
Roll over image to zoom in

VZ15
Compliance with multi standards and certified
Environmentally friendly product
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Vario add-on module, earthing module 63-80A 690V, for TeSys Vario switch-disconnector. To be used with V3 and V4 switch bodies. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | VZ |
Product or component type | Additional earthing block |
Performance level | High performance |
Contacts type and composition | Without |
Product compatibility | V3 V4 |
Network type | DC AC |
Network frequency | 50/60 Hz |
Mounting location | Left Right |
---|---|
[Ue] rated operational voltage | 690 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 6 kV |
[Ith] conventional free air thermal current | 80 A |
Connections - terminals | Screw clamp terminals |
Height | 83 mm |
Width | 20 mm |
Depth | 46 mm |
Net weight | 0.1 kg |
Standards | IEC 60947-3 |
---|---|
Product certifications | UL CSA GL UKCA |
Protective treatment | TC |
IP degree of protection | IP20 conforming to IEC 60529 |
Mechanical robustness | Vibrations 10...150 Hz (5 gn) conforming to IEC 60068-2-6 Shocks 11 ms (15 gn) conforming to IEC 60068-2-27 |
Ambient air temperature for operation | -20…50 °C |
Fire resistance | 960 °C conforming to IEC 60695-2-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.5 cm |
Package 1 Width | 3.7 cm |
Package 1 Length | 9.0 cm |
Package 1 Weight | 79.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 69 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 5.758 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
65661eb0-9ea7-4d52-b0a4-16b981f28f63
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.