
Roll over image to zoom in

VZ18
Easy for operation on the back of enclosure with a door-mounted handle
It leaves sufficient and suitable distance between the door and the switch
Compliant with Green Premium
Environmental Data
Total lifecycle Carbon footprint
31
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
57
Take-back
No
TeSys Vario shaft extension, for TeSys Vario switch bodies V3 to V6. It allows the operation of a switch body located on the back of enclosure with a door-mounted handle. Possible distance between back of enclosure and door 300-320mm for V3-V4 and 330-350mm for V5-V6. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | VZ |
Product or component type | Shaft extension |
Accessory / separate part category | Locking accessory |
Product compatibility | V4 V6 V5 V3 |
Quantity per set | Set of 1 |
Mechanical interlocking | Door interlocking function |
---|---|
Back/door distance | 300…320 mm 330…350 mm |
Cross-section height | 8 mm |
Cross-section width | 8 mm |
Net weight | 170 g |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 26.500 cm |
Package 1 Weight | 155.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 35 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.896 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 280 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 57.884 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
31
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
63dc4fbe-3f44-4801-881b-22a3bb8008d9
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Use Again
Recyclability potential, in %
57
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.