
Roll over image to zoom in

VZ1L018UM20
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This line choke can be used to provide improved protection against overvoltages on the line supply. It can also be used to reduce harmonic distortion of the current produced by the drive. This product is compliant with IEC 61800-5-1 (VDE 0160 level 1 high-energy overvoltages on the line supply). Its rated current is equal to 18A and its value of inductance to 2mH. It is compatible with Altivar 31, Altivar 32, Altivar 312, Altivar machine ATV320, Lexium 05 and Lexium 32.
Range of product | Altivar |
---|---|
Product or component type | Line choke |
Product compatibility | ATV312HU11M2 - line choke - 1 per drive ATV312HU15M2 - line choke - 1 per drive ATV312HU22M2 - line choke - 1 per drive ATV31CU11M2 - line choke - 1 per drive ATV31CU15M2 - line choke - 1 per drive ATV31CU22M2 - line choke - 1 per drive ATV32HU11M2 - line choke - 1 per drive ATV32HU15M2 - line choke - 1 per drive ATV32HU22M2 - line choke - 1 per drive LXM05D17F1 - line choke - 1 per drive LXM05D17M2 - line choke - 1 per drive LXM05D28F1 - line choke - 1 per drive LXM05D28M2 - line choke - 1 per drive LXM32.D18M2 - line choke - 1 per drive LXM32.D30M2 - line choke - 1 per drive LXM32.U90M2 - line choke - 1 per drive Variable speed drive ATV320 motor: 1.1 kW 200...240 V - single phase - line choke - 1 per drive Variable speed drive ATV320 motor: 1.5 kW 200...240 V - single phase - line choke - 1 per drive Variable speed drive ATV320 motor: 2.2 kW 200...240 V - single phase - line choke - 1 per drive |
number of phases | Single phase |
Range compatibility | Altivar 312 Solar Lexium 32 Altivar 312 Altivar 31C Lexium 05 Altivar Machine ATV320 Altivar 32 |
Device application | Reduction of current harmonics |
Value of inductance | 2 mH |
[In] rated current | 18 A |
Thermal losses | 30 W |
power supply frequency | 50...60 Hz |
---|---|
Maximum voltage drop at rated load | 5 % |
Net weight | 1.99 kg |
Width | 85 mm |
Height | 120 mm |
Depth | 105 mm |
Standards | VDE 0160 level 1 IEC 60076 (with HD398) EN 50178 |
---|---|
IP degree of protection | Choke: IP00 Terminals: IP20 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 20.000 cm |
Package 1 Width | 15.000 cm |
Package 1 Length | 15.000 cm |
Package 1 Weight | 1.928 kg |
Unit Type of Package 2 | P06 |
Number of Units in Package 2 | 45 |
Package 2 Height | 75.000 cm |
Package 2 Width | 60.000 cm |
Package 2 Length | 80.000 cm |
Package 2 Weight | 99.760 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Single-Phase Line Choke
Dimensions
Dimensions in mm
a | b | c | G | H | Ø (oblong hole) |
---|---|---|---|---|---|
85 | 120 | 105 | 70 | 70 | 5 x 11 |
Dimensions in in.
a | b | c | G | H | Ø (oblong hole) |
---|---|---|---|---|---|
3.35 | 4.72 | 4.13 | 2.76 | 2.76 | 0.20 x 0.43 |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.