
Roll over image to zoom in

VZ9
Protect against case of miscontact on terminals
Green Premium compliant (RoHS/REACh)
Environmental Data
Total lifecycle Carbon footprint
29
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TeSys Vario 3-pole terminal protection shroud, for TeSys Vario switch-disconnectors. To be used with switch bodies V3 and V4. The shroud protects against direct contact on terminals by providing a front face IP20 protection. Green Premium compliant (RoHS/REACh).
Range | TeSys |
---|---|
Device short name | VZ |
Product or component type | Terminal shroud |
Accessory / separate part category | Protection accessory |
Product compatibility | V3 V4 |
Poles description | 3P |
Net weight | 20 g |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.000 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 9.000 cm |
Package 1 Weight | 13.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 60 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.115 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
29
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
63dc4fbe-3f44-4801-881b-22a3bb8008d9
REACh Regulation
Halogen-free status
Halogen free product
PVC free
Yes
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.