
Roll over image to zoom in



+ 5
2 videos
XB4FA42
Cap/operator or lens colour:
Contacts type and composition:
Operator profile:
Marking:
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Longer
Product repair index
A
Use Again
Take-back
No
This flush mounted pushbutton is a part of the Harmony XB4 metallic range and is a complete product. The mounting diameter is 30.5 mm. It has no marking. Customized marking option through web customization tool in Schneider Electric website is available. The flush mount design of this pushbutton addresses the market demands for ergonomic and aesthetics. The contact type is 1NC slow break and the connection terminal is screw clamp. The operator mechanism is spring return, and the push mechanism is flush push. The shape of the head is round and red. The bezel is chromium plated and the fixing collar is zamak. The weight of this pushbutton is 116 grams, height is 47 mm, and width is 36.6 mm. The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications. With IP66, 67, 69, and 69K, type 13 and 4X, IK06, protection against solid objects, dust, water, and high impact is achieved. It is certified with EN/IEC, UL, CSA, JIS, NEMA, and marine approvals. Accessories to be ordered separately are available to facilitate the installation. The packaging includes 1 unit of this pushbutton. It can be easily installed to a panel cut out with the help of a cross head screwdriver. Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring. It is labeled Green Premium and complies with directives such as RoHS, WEEE, and REACh relating to environmental protection.



Range of product | Harmony XB4 |
---|---|
Device short name | XB4F |
Product or component type | Push-button |
Product compatibility | ZBYF... ZBZF32 ZBZF33 |
Bezel material | Chromium plated metal |
Fixing collar material | Zamak |
Mounting diameter | 30.5 mm |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | Round |
Type of operator | spring return |
Operator profile | Red flush, unmarked |
Head type | Built-in-flush |
Contacts type and composition | 1 NC |
Contact operation | Slow-break |
Connections - terminals | Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 Screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to IEC 60947-1 |
Height | 47 mm |
---|---|
Width | 36.6 mm |
Depth | 55 mm |
Terminals description ISO n°1 | (13-14)NO |
Net weight | 0.116 kg |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Device mounting | Built-in |
Fixing mode | By screws |
Contacts usage | Standard contacts |
Positive opening | With NC contact conforming to IEC 60947-5-1 appendix K |
Operating travel | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) |
Operating force | 3.5 N NC changing electrical state |
Mechanical durability | 10000000 cycles |
Tightening torque | 0.8…1.2 N.m conforming to IEC 60947-1 |
Shape of screw head | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat Ø 4 mm screwdriver Slotted compatible with flat Ø 5.5 mm screwdriver |
Contacts material | Silver alloy (Ag/Ni) |
Short-circuit protection | 10 A cartridge fuse type gG conforming to IEC 60947-5-1 |
[Ith] conventional free air thermal current | 10 A conforming to IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1 |
Electrical durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Electrical reliability | Λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to IEC 60947-5-4 Λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to IEC 60947-5-4 |
Device presentation | Complete product |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…70 °C |
Overvoltage category | Class I conforming to IEC 60536 |
IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
NEMA degree of protection | NEMA 13 NEMA 4X |
IK degree of protection | IK06 conforming to IEC 50102 |
Standards | CSA C22.2 No 14 IEC 60947-5-1 IEC 60947-5-4 UL 508 IEC 60947-1 JIS C8201-5-1 JIS C8201-1 |
Product certifications | UL listed CSA |
Vibration resistance | 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.600 cm |
Package 1 Width | 5.200 cm |
Package 1 Length | 4.300 cm |
Package 1 Weight | 110.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 80 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.292 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Longer
Product repair index
A
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
e : clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.
(1) : Additional row of contacts
Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
Connection by Screw Clamp Terminals or Plug-in Connectors
(1) : Diameter on finished panel or support
(2) : Ø30.75 mm recommended (Ø30.5 0+0.5) / Ø1.21 in. recommended (Ø1.20 in. 0+0.0196)
Connections | a in mm | a in in. | b in mm | b in in. |
---|---|---|---|---|
By connectors | 50 | 1.97 | 40 | 1.57 |
By connectors and with legend holder ZBZF32 | 50 | 1.97 | 40 | 1.57 |
By connectors and with legend holder ZBZF33 | 60 | 2.36 | 40 | 1.57 |
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.