
Roll over image to zoom in



+ 7
2 videos
XB5AS84W3B41
Wide modular range to suit machines and operator safety
Designed to fit in a 22mm cut-out or Harmony XAPK control station ensuring compatibility with pre-existing machinery
Illuminated types to improve operator efficiency by reducing production downtime
Ergonomic design for emergency actuation in several environments
Large set of accessories : circular legends, illuminated legend rings for harsh environments
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Longer
Product repair index
A
Use Again
Take-back
No
This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It comes with antimicrobial characteristics. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IK05, IP66, IP67, IP69 and IP69K ratings, making it ideal for operation in harsh environments.


Range of product | Harmony XB5 |
---|---|
Product or component type | Emergency stop push-button Emergency switching off push-button |
Device short name | XB5 |
Bezel material | Plastic |
Fixing collar material | Plastic |
Head type | Standard |
Mounting diameter | 22 mm |
Sale per indivisible quantity | 1 |
Local signalling | Red LED / white LED 24 V AC/DC |
Light source | Protected LED |
[Us] rated supply voltage | 24 V |
Light source colour | White Red |
Shape of signaling unit head | Round |
Type of operator | trigger action and mechanical latching |
Reset | Turn to release |
Operator profile | Red square 32 mm, IEC |
Contacts type and composition | 1 NO + 2 NC |
Contact operation | Slow-break |
Connections - terminals | Screw-clamp terminals, <= 2 x 1.5 mm² with or without cable end conforming to IEC 60947-1 Screw-clamp terminals, >= 1 x 0.22 mm² with or without cable end conforming to IEC 60947-1 |
Device presentation | Complete product |
[Us] rated supply voltage | 24 V AC/DC at 50/60 Hz |
---|---|
Height | 60 mm |
Width | 60 mm |
Depth | 85 mm |
Terminals description ISO n°1 | (1-2)NC (3-4)NO |
Net weight | 0.117 kg |
Electrical insulation class | Class II conforming to IEC 61140 |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Device mounting | Fixing hole - diameter: 22.5 mm +/- 0.2 mm Fixing hole - diameter: 9 mm +/- 0.5 mm |
Fixing mode | Fixing nut (+/- 0.2) |
Contacts usage | Standard |
Positive opening | With NC contact conforming to IEC 60947-5-1 appendix K |
Operating travel | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) |
Mechanical durability | 300000 cycles |
Tightening torque | 0.8…1.2 N.m conforming to IEC 60947-1 |
Shape of screw head | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat Ø 4 mm screwdriver Slotted compatible with flat Ø 5.5 mm screwdriver |
Contacts material | Silver alloy (Ag/Ni) |
Short-circuit protection | 10 A cartridge fuse type gG conforming to IEC 60947-5-1 |
[Ith] conventional free air thermal current | 10 A conforming to IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to IEC 60947-1 |
Resistance to electrostatic discharge | 4 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1 |
Electrical durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Electrical reliability | Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to IEC 60947-5-4 Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to IEC 60947-5-4 |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…70 °C |
IP degree of protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 Type 13 conforming to UL 50E Type 12 conforming to UL 50E Type 4 conforming to UL 50E Type 4X conforming to UL 50E |
IK degree of protection | IK05 conforming to IEC 50102 |
Standards | IEC 60947-5-1 IEC 60947-5-4 UL 508 ISO 21702 ISO 22196:2011 |
Product certifications | UL listed CSA EAC CCC |
Vibration resistance | 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6 25 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.0 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 10.0 cm |
Package 1 Weight | 124.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 40 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 5.501 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Longer
Product repair index
A
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
Mounting and Clearance
(1) : For IP X9 applications, the max recommendation dimension of hole is Ø9 mm/Ø0.35 in.
Wiring Diagram
RD : Red
BK : Black
WH : White
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.