
Roll over image to zoom in



+ 6
2 videos
ZB4FA4
Cap/operator or lens colour:
Group of product:
Marking:
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This 30.5 mm push-button head provides an ergonomic interface for controlling your machine. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to its clear color. It is vibration resistant, impact resistant, high pressure washer resistant and dust resistant thanks to its IP69 protection, making it ideal for operation in harsh environments.



Range of product | Harmony XB4 |
---|---|
Product or component type | Head for non-illuminated push-button |
Device short name | ZB4F |
Bezel material | Chromium plated metal |
Mounting diameter | 30.5 mm |
Sale per indivisible quantity | 1 |
Head type | Built-in-flush |
Shape of signaling unit head | Round |
Type of operator | spring return |
Operator profile | Red flush, unmarked |
Cap/operator or lens colour | Red |
CAD overall width | 36.6 mm |
---|---|
CAD overall height | 36.6 mm |
CAD overall depth | 31 mm |
Mechanical durability | 10000000 cycles |
Electrical composition code | C1 for <9 contacts using single blocks in front mounting C2 for <9 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting |
Device presentation | Basic element |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…70 °C |
Overvoltage category | Class I conforming to IEC 60536 |
IP degree of protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 Type 13 conforming to UL 50E Type 12 conforming to UL 50E Type 4 conforming to UL 50E Type 4X conforming to UL 50E |
IK degree of protection | IK06 conforming to IEC 50102 |
Standards | CSA C22.2 No 14 IEC 60947-5-1 IEC 60947-5-4 UL 508 IEC 60947-1 JIS C8201-5-1 CE JIS C8201-1 |
Product certifications | UL listed CSA CCC EAC |
Vibration resistance | 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6 25 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.3 cm |
Package 1 Width | 5.2 cm |
Package 1 Length | 5.6 cm |
Package 1 Weight | 58.0 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 4.3 cm |
Package 2 Width | 5.6 cm |
Package 2 Length | 26.5 cm |
Package 2 Weight | 294.0 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 80 |
Package 3 Height | 15.0 cm |
Package 3 Width | 30.0 cm |
Package 3 Length | 40.0 cm |
Package 3 Weight | 5.075 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
End of life manual availability
Take-back
No
Dimensions
e : clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.
(1) : Additional row of contacts
Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
Connection by Screw Clamp Terminals or Plug-in Connectors
(1) : Diameter on finished panel or support
(2) : Ø30.75 mm recommended (Ø30.5 0+0.5) / Ø1.21 in. recommended (Ø1.20 in. 0+0.0196)
Connections | a in mm | a in in. | b in mm | b in in. |
---|---|---|---|---|
By connectors | 50 | 1.97 | 40 | 1.57 |
By connectors and with legend holder ZBZF32 | 50 | 1.97 | 40 | 1.57 |
By connectors and with legend holder ZBZF33 | 60 | 2.36 | 40 | 1.57 |
Electrical Composition Corresponding to Code C1
Electrical Composition Corresponding to Code C2
Electrical Composition Corresponding to Codes C9, C11, SF1 and SR1
Electrical Composition Corresponding to Code C15
1 N/O
1 N/C
1 N/O + N/C or 1 N/O + N/O or 1 N/C + N/C
Legend
Single contact
Double contact
Light block
Possible location
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.