
Roll over image to zoom in



+ 8
1 videos
ZBE101
Contacts type and composition:
Contacts material:
Connections - terminals:
Contacts usage:
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
50
Take-back
No
This Harmony ZB, single contact block uses screw clamp terminals. This contact block allows fast and easy replacement and configuration of your push buttons and selector switches. It is easily installed and replaced on XB4 or XB5 complete push-button units and selector switches via a clip assembly and connects to control circuits with simple screw-clamp connections. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. 1 million cycle high endurance under 6A load allows less maintenance and damage in your installation. It has clear color scheme. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.


Range of product | Harmony XB5 Harmony XB4 |
---|---|
Product or component type | Contact block |
Device short name | ZBE |
Sale per indivisible quantity | 5 |
IP degree of protection | IP20 conforming to IEC 60529 |
Contact operation | Slow-break |
Contact block type | Single |
Contacts usage | Standard contacts |
Connections - terminals | Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Net weight | 0.011 kg |
---|---|
Contacts type and composition | 1 NO |
Positive opening | Without |
Operating travel | 2.6 mm (NO changing electrical state) 4.3 mm (total travel) |
Operating force | 2.3 N NO changing electrical state |
Mechanical durability | 10000000 cycles |
Tightening torque | 0.8…1.2 N.m conforming to IEC 60947-1 |
Shape of screw head | Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat Ø 4 mm screwdriver Slotted compatible with flat Ø 5.5 mm screwdriver |
Contacts material | Silver alloy (Ag/Ni) |
Short-circuit protection | 10 A cartridge fuse type gG conforming to IEC 60947-5-1 |
[Ith] conventional free air thermal current | 10 A conforming to IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1 |
Electrical durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Mounting of block | Front mounting |
Electrical composition code | C1 (quantity <= 9) C2 (quantity <= 7) C3 (quantity <= 6) C4 (quantity <= 4) C5 (quantity <= 5) C6 (quantity <= 3) C7 (quantity <= 4) C8 (quantity <= 2) C9 (quantity <= 3) C12 (quantity <= 6) M1 (quantity <= 6) M2 (quantity <= 4) M3 (quantity <= 4) M5 (quantity <= 2) M6 (quantity <= 2) M7 (quantity <= 6) M8 (quantity <= 4) M9 (quantity <= 2) SF1 (quantity <= 3) SF2 (quantity <= 2) MF1 (quantity <= 2) MF2 (quantity <= 2) C10 (quantity <= 2) M4 (quantity <= 2) C13 (quantity <= 1) |
Device presentation | Basic element |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…70 °C |
Standards | CSA C22.2 No 14 IEC 60947-5-1 UL 508 IEC 60947-1 JIS C8201-5-1 IEC 60947-5-4 JIS C8201-1 |
Product certifications | CCC UL DNV GOST LROS (Lloyds register of shipping) BV CSA |
Vibration resistance | 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.000 cm |
Package 1 Width | 2.500 cm |
Package 1 Length | 3.000 cm |
Package 1 Weight | 9.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 4.500 cm |
Package 2 Width | 5.500 cm |
Package 2 Length | 5.500 cm |
Package 2 Weight | 52.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 800 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 8.691 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
50
End of life manual availability
No need of specific recycling operations
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
with ZB5AZ009 Fixing Collar
with ZB4BZ009 Fixing Collar
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.