
Roll over image to zoom in




+ 6
3 videos
ZBRA2
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This wireless and batteyless transceiver provides an ergonomic interface for controlling your machines It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly



Range of product | Harmony XB5R |
---|---|
Product or component type | Wireless and batteryless range |
Device short name | ZBRA |
Product destination | Wireless access point |
Colour of base of enclosure | Black (RAL 9011) |
Communication port protocol | Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4 |
---|---|
Kit composition | Antenna with cable 2 m |
Input impedance | 50 Ohm |
Connector type | MCX female |
Antenna gain | 3 dBi at 83…100 Hz |
Maximum sensing distance | 100 m access point in free field |
Net weight | 0.04 kg |
Relative humidity | 90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1 |
---|---|
Electrical shock protection class | Class II conforming to IEC 61140 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.000 cm |
Package 1 Width | 10.000 cm |
Package 1 Length | 22.000 cm |
Package 1 Weight | 50.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.036 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Clearances
Maximum Distance between Transmitter and the Access Point in a Metal Enclosure with an External Antenna
(1) Transmitter
(2) External Antenna
(3) Access Point in a Metal enclosure
The range is reduced if the transmitter is placed in a metal enclosure (reduction factor : approx 10%)
Glass window | 10...20 % |
Plaster wall | 30...45 % |
Brick wall | 60 % |
Concrete wall | 70...80 % |
Metal structure | 50...100 % |
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.