
Roll over image to zoom in




+ 6
3 videos
ZBRA3
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This wireless and batteyless transceiver provides an ergonomic interface for controlling your machines It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly



Range of product | Harmony XB5R |
---|---|
Product or component type | Wireless and batteryless range |
Device short name | ZBRA |
Product destination | For XB5R and XB4R Ø 22 mm control units |
Colour of base of enclosure | Black (RAL 9011) |
Antenna type | Omnidirectional |
Communication port protocol | Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4 |
---|---|
Kit composition | Antenna with cable 0.9 m |
Input impedance | 50 Ohm |
Connector type | SMA female |
Antenna gain | 3 dBi at 83…100 Hz |
Maximum sensing distance | 10 m transmitters, receivers and relay-antenna |
Electrical connection | Cable 2.3 mm² - flexible - 0.9 m |
Net weight | 0.035 kg |
Relative humidity | 90 % at -40…70 °C, without condensation conforming to ETSI EN 300 440-1 |
---|---|
Electrical shock protection class | Class II conforming to IEC 61140 |
IP degree of protection | IP65 conforming to IEC 60529 |
Product certifications | UL CSA CE |
Standards | IEC 62262 IEC 60947-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.400 cm |
Package 1 Width | 4.200 cm |
Package 1 Length | 11.400 cm |
Package 1 Weight | 30.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.955 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
Under investigation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.