
Roll over image to zoom in



1 videos
ZBRN32
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Harmony XB5R range, an offer of wireless access point. there is 4 displays, 5 LEDs and it is supplied with 2 RJ45-24...240V AC/DC. It is a green premium product and conforms to international standard and certifications.
Range of product | Harmony |
---|---|
Product or component type | Wireless access point |
Device short name | ZBRN2 |
Product specific application | Interface to PLC |
Function of module | Monostable |
Radio response time | < 30 ms after transmitter clicks |
---|---|
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz - 10...10 % |
Immunity to microbreaks | 10 ms |
Maximum power consumption in W | 4 W AC/DC |
Breaking capacity | 15 W |
Breaking capacity | 750 VA |
Control circuit frequency | 50...60 Hz +/- 10 % |
Short-circuit protection | 16 A GB2 circuit breaker |
Rated short-duration power frequency withstand voltage | 1.5 kV 50 Hz conforming to IEC 60947-5-1 |
[Uimp] rated impulse withstand voltage | 4 kV |
Surge withstand | 1 kV differential mode conforming to IEC 61000-4-5 2 kV common mode conforming to IEC 61000-4-5 |
Width | 122 mm |
Height | 90 mm |
Depth | 60 mm |
Net weight | 0.27 kg |
Product certifications | GOST C-Tick UL CE CSA CCC |
---|---|
Directives | 2006/95/EC - low voltage directive 1999/5/EC - R&TTE directive 2004/108/EC - electromagnetic compatibility |
Standards | IEC 62311 IEC 60950-1 ETSI EN 300 328 CSA C22.2 No 14 ETSI EN 300 440-2 UL 508 IEC 61131-2 |
Marking | CE |
Ambient air temperature for storage | -40…70 °C |
Vibration resistance | +/- 3.5 mm (f = 5…14 Hz) conforming to IEC 60068-2-6 1 gn (f = 5…150 Hz) on panel mounting conforming to IEC 60068-2-6 2 gn (f = 8…150 Hz) on DIN rail conforming to IEC 60068-2-6 |
IP degree of protection | IP20 (casing) conforming to IEC 60529 IP20 (terminals) |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.6 cm |
Package 1 Width | 13.0 cm |
Package 1 Length | 7.3 cm |
Package 1 Weight | 350.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 10 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3.647 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 160 |
Package 3 Height | 75 cm |
Package 3 Width | 60 cm |
Package 3 Length | 80 cm |
Package 3 Weight | 67.36 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant with Exemptions
SCIP Number
25b7f895-3732-43c8-9910-ef6005058640
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.