
Roll over image to zoom in


+ 8
4 videos
ZBRRC
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
Environmental Data
Total lifecycle Carbon footprint
32
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This configurable receiver is part of the ranges Harmony XB5R plastic and XB4R metal wireless and batteryless pushbuttons. It is equipped with 2 buttons (teach and parameter setting), 6 indicating LEDs (power ON, function modes, output status, signal strength). It features 4 PNP outputs, 200 mA /24 V and it can be supplied with 24V DC. It is easily combined with wireless and batteryless pushbuttons XB4R/XB5R and limit switches XCKW/XCMW. It operates with the protocol Zigbee green power 2.4 GHz in compliance with IEEE 802.15.4. Its protection index is IP20. It weighs 130g and its dimensions are, 36mm wide, 108mm high, 75mm deep.



Range of product | Harmony |
---|---|
Product or component type | Programmable receiver |
Device short name | ZBRRC |
Product specific application | Interface to PLC |
Function of module | Monostable |
Reset time | 2 ms time delay |
Transmission frequency | 2405 MHz |
emission class | 5M00G7W |
Antenna type | Omnidirectional |
Output type | Transistor PNP |
---|---|
Output contacts | 4 PNP |
Time delay range | 0.5 s (tolerance: - 15...15 %) |
Maximum switching current | 0.2 mA DC |
Minimum switching current | 10 mA at 5 V DC |
[Us] rated supply voltage | 24 V DC - 15...20 % |
Maximum voltage drop | <2 V DC at 2 A |
Communication port protocol | Zigbee green power at 2.4 GHz conforming to IEEE 802.15.4 |
Maximum sensing distance | 100 m in free field 25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure 40 m transmitter in box type XAL D, receiver in metal enclosure and use relay-antenna |
Response time | < 30 ms after transmitter clicks |
Utilisation category | DC-13 conforming to IEC 60947-5-1 |
Maximum power consumption in VA | 20 VA DC |
Maximum power consumption in W | 20 W DC |
Breaking capacity | 4.8 W (per output) |
Short-circuit protection | 0.4 A fuse type fast blow |
Operating position | Any position without derating |
Electrical connection | 1 conductor cable 0.14…2.5 mm² - AWG 26...AWG 14 - solid - without cable end conforming to IEC 60947-1 2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - solid - without cable end conforming to IEC 60947-1 1 conductor cable 0.14…4 mm² - AWG 26...AWG 12 - flexible - with cable end conforming to IEC 60947-1 2 conductors cable 0.14…1.5 mm² - AWG 26...AWG 16 - flexible - with cable end conforming to IEC 60947-1 |
Tightening torque | 0.5…1 N.m conforming to IEC 60947-1 |
Housing material | Self-extinguishing plastic |
Status LED | 1 LED green for power ON 1 LED green and yellow for reception signal 4 LEDs green for relay ON |
Mounting support | 35 mm symmetrical DIN rail conforming to IEC 60715 Mounting plate |
Rated short-duration power frequency withstand voltage | 1 kV 50 Hz conforming to IEC 60947-5-1 |
[Uimp] rated impulse withstand voltage | 0.8 kV |
Surge withstand | 0.5 kV differential mode conforming to IEC 61000-4-5 1 kV common mode conforming to IEC 61000-4-5 |
Max power consumption in W | 1 mW |
Number of channels | 1 |
Modulation Technique | O-QPSK |
Bandwidth | 5 MHz |
Antenna gain | 0 dBi |
Width | 36 mm |
Height | 108 mm |
Depth | 75 mm |
Net weight | 0.13 kg |
Standards | IEC 60947-5-1 |
---|---|
Radio agreement | RSS SRRC ANATEL ARIB T66 FCC ICASA |
Product certifications | CCC CSA GOST C-Tick UL |
Marking | CE |
Ambient air temperature for storage | -40…70 °C |
Relative humidity | 90 % at -20…55 °C, without condensation conforming to ETSI EN 300 440-1 |
Vibration resistance | +/- 7.5 mm (f= 5…14 Hz) conforming to IEC 60068-2-6 2 gn (f= 8…150 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 10 gn (duration = 16 ms) for 6000 shocks conforming to IEC 60068-2-27 |
IP degree of protection | IP20 (casing) conforming to IEC 60529 IP20 (terminals) |
Pollution degree | 2 conforming to IEC 60664-1 |
Overvoltage category | III conforming to IEC 60664-1 |
Insulation resistance | > 500 MOhm at 500 V DC conforming to NF C 20-030 |
[Ui] rated insulation voltage | 60 V conforming to IEC 60664-1 |
Electromagnetic compatibility | Immunity for industrial environments conforming to IEC 61000-6-2 Conducted and radiated emissions class B conforming to CISPR 22 Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2 Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2 Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3 Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test - test level: 2 kV (power supply wires) conforming to IEC 61000-4-4 Conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6 Radiated emission conforming to ETSI EN 300 440-1 Conducted emission conforming to EN 300-489-1 Conducted emission conforming to ETSI EN 300 489-3 Radiated emission conforming to ETSI EN 300 440-2 Electrical fast transient/burst immunity test - test level: 1 kV (PNP output wires) conforming to IEC 61000-4-4 1.2/50 µs shock waves immunity test - test level: 0.5 kV (differential mode) conforming to IEC 61000-4-5 1.2/50 µs shock waves immunity test - test level: 1 kV (common mode) conforming to IEC 61000-4-5 Immunity to microbreaks and voltage drops - test level: 7 ms conforming to IEC 61000-4-11 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.6 cm |
Package 1 Width | 7.9 cm |
Package 1 Length | 9.6 cm |
Package 1 Weight | 122.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 64 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 8.498 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
32
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Programmable Receiver
Receiver Clearance
(1) Drive
(2) Power Supply or PLC
Receiver Mounting
Programmable Receiver
Wiring Diagram
(1) 400 mA fast-blow fuse
(2) Imax = 200 mA
(3) Imax = 300 mA
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.