
Roll over image to zoom in




+ 3
2 videos
ZBY9121
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Harmony ZBY circular legend for emergency stop function has yellow background, and a diameter of 60mm. It is compatible with Harmony XB4 and XB5 push buttons and pilot lights. This circular legend provides clear labelling of your emergency stop devices units. It is supplied ready engraved with a marking relevant to machine operation and is compatible with Harmony emergency stop or switching off unit. It provides clear and resilient symbol marking on the label, with high contrast.



Range of product | Harmony XB5 Harmony XB4 |
---|---|
Product or component type | Blank legend |
Accessory / separate part type | Legend |
Accessory / separate part category | Marking accessories |
Marking | unmarked on yellow background |
Label dimensions | Ø 60 mm |
Sale per indivisible quantity | 1 |
---|---|
Material | Plastic |
Net weight | 0.004 kg |
Main group | Switching off |
Standards | IEC 60204-1 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.560 cm |
Package 1 Width | 6.000 cm |
Package 1 Length | 6.000 cm |
Package 1 Weight | 8.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 5 |
Package 2 Height | 3.000 cm |
Package 2 Width | 6.500 cm |
Package 2 Length | 11.000 cm |
Package 2 Weight | 46.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 135 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 1.550 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.