
Roll over image to zoom in



+ 5
2 videos
ZBY9W3B330
[Us] rated supply voltage:
Light source colour:
Marking:
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This circular legend provides clear labelling of your emergency stop devices. It is supplied ready engraved with a marking relevant to machine operation and is compatible with any standard 60mm Harmony emergency stop or switching off unit.



Range of product | Harmony |
---|---|
Product or component type | Illuminated marked legend ring |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | Round |
Cap/operator or lens colour | 2 colours choice |
Operator additional information | With illuminated ring |
Light source | Protected LED |
Bulb base | Integral LED |
Light source colour | White or red |
[Us] rated supply voltage | 24 V AC/DC at 50/60 Hz |
Device presentation | Intermediate ring |
Accessory / separate part destination | Emergency stop mushroom head push-button |
---|---|
Material | Plastic |
Marking | Black EMERGENCY STOP on yellow background |
Label dimensions | Ø 60 mm |
User language | English |
Height | 60 mm |
Width | 9.3 mm |
Net weight | 0.016 kg |
Electrical insulation class | Class II conforming to IEC 61140 |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
[Ui] rated insulation voltage | 24 V (pollution degree 3) conforming to IEC 60947-1 |
Signalling type | Steady |
Supply voltage limits | 19.2…30 V DC 21.6…26.4 V AC |
Current consumption | 18 mA |
Service life | 100000 h at rated voltage and 25 °C |
Surge withstand | 1 kV conforming to IEC 61000-4-5 |
Compatibility code | XB4 XB5 |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…55 °C |
Overvoltage category | Class II |
IP degree of protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 Type 13 conforming to UL 50E Type 12 conforming to UL 50E Type 4 conforming to UL 50E Type 4X conforming to UL 50E |
IK degree of protection | IK05 conforming to IEC 62262 |
Standards | CSA C22.2 No 14 IEC 60947-5-1 IEC 60947-5-4 UL 508 IEC 60947-1 JIS C8201-5-1 JIS C8201-1 |
Product certifications | UL listed CSA |
Vibration resistance | 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6 25 mm peak to peak (f= 2…10 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27 |
Resistance to fast transients | 2 kV conforming to IEC 61000-4-4 |
Resistance to electromagnetic fields | 10 V/m conforming to IEC 61000-4-3 |
Resistance to electrostatic discharge | 4 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 |
Electromagnetic emission | Class B conforming to IEC 55011 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.200 cm |
Package 1 Width | 6.500 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 21.000 g |
Unit Type of Package 2 | S01 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 15.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.402 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
6b64d229-f954-4ab6-8e15-fee7e09c36cb
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Dimensions
Mounting and Clearance
(1) : For IP X9 applications, the max recommendation dimension of hole is Ø9 mm/Ø0.35 in.
Wiring Diagram
RD : Red
BK : Black
WH : White
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.