
Roll over image to zoom in




+ 6
2 videos
ZBYLEG201001
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This legend plate allows you to customize the control panel with any legends desired to support your machines and operations. It comes with antimicrobial characteristics.



Product or component type | Legend panel |
---|---|
Accessory / separate part category | Marking accessories |
Material | Plastic |
---|---|
Device composition | Marked panel |
Accessory / separate part destination | Ø 16 mm control and signalling units Ø 22 mm control and signalling units Ø 30 mm control and signalling units For standard head |
Range compatibility | Harmony XB4 Harmony XB5 Harmony XB6 Harmony 9001K |
Legend holder size | 200 x 100 |
Net weight | 0.010 kg |
Standards | ISO 21702 ISO 22196:2011 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.5 cm |
Package 1 Width | 22.0 cm |
Package 1 Length | 22.0 cm |
Package 1 Weight | 60.0 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.