
ACTPC6UBLS30BU_E
ACTPC6UBLS30BU_E
Actassi - patch cord - category 6 - 24 AWG - UTP - 3 m - blue - LSZH
Show more characteristics-
Characteristics
Main range Actassiproduct Patch cordcolour Bluecable shielding type UTPComplementary rated voltage 150 V AC[In] rated current 1.5 Ainsulation resistance 500 MOhmcable length (customisable value in configurator) 0…3 mcommunication network category 6contacts material Phosphor bronze with 50 micro-inches gold over 100 micro-inches nickelcontact resistance 10 mOhmAWG AWG 24attenuation Guaranteed: 0.1 dBfar end crosstalk [FEXT] 49.8 dBpower sum far end crosstalk [PSFEXT] 46.9 dBminimum number of matings 1000 cyclestargeted region Asia Pacific.Environment flame retardance LSZHstandards FCC part 68 subpart FISO/IEC 11801 2nd editionANSI/TIA-568-C.2Packing Units Package 1 Weight 106.950 gPackage 1 Height 0.020 cmPackage 1 width