Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.

variable speed drive ATV610 - 4 kW / 5HP - 380...415 V - IP20

ATV610U40N4

Training Objectives: Compliant
Compact size
Easy and quick installation
User-friendly graphic display terminal
Environmental Data
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
11906
Use Better
Product contributes to saved and avoided emissions
information_stroke
This product could lead to emissions reductions during use phase under specific conditions.
Yes
Use Again
Take-back
information_stroke
The product has been included in a Schneider Electric or Schneider electric's partners take-back program.
No

+ Lifecycle Services

TeSys GV2 - Circuit breaker - magnetic - 14 A - screw clamp terminals

GV2L16

basic keypad door mounting kit

VW3A1114

arrow2_down
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.