Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

EPDU1216B-Easy PDU Basic Zero U 11kW 230V 36-C13 & 6-C19 IEC309

Easy PDU Basic Zero U 11kW 230V 36-C13 & 6-C19 IEC309

Date: 07 February 2022 | Type: Technical Drawing
Languages: English | Version: 1.2
Subtype: Typical Drawing
Document Reference: EPDU1216B_Easy_Rack_PDU_EN

Files

File Name
EPDU1216B-Easy PDU Basic Zero U 11kW 230V 36-C13 & 6-C19 IEC309.dwg
EPDU1216B-Easy PDU Basic Zero U 11kW 230V 36-C13 & 6-C19 IEC309.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.