Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of PIX_Up to 17.5 kV 4000 A Upto 40 kA_Standard DoC

PIX_Up to 17.5 kV 4000 A Upto 40 kA_Standard DoC

Date: 13 Dec 2023 | Type: Declaration of conformity
Languages: English | Version: 1.0
Document Reference: PIX_Upto_17.5kV_4000A_DOC
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU/CE
Country: Albania, Austria, Belarus, Belgium, Bosnia-Herzegovina, Bulgaria, Croatia, Cyprus, Czech Republic, Denmark, Estonia, Finland,

Files

File Name
PIX_Up to 17.5 kV 4000 A Upto 40 kA_Standard DoC.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.