Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of SpaceLogic SLA Series 1.8 kΩ Analog Temperature Sensors - Installation Instructions

SpaceLogic SLA Series 1.8 kΩ Analog Temperature Sensors - Installation Instructions

The SpaceLogic SLA Series of 1.8 kΩ temperature sensors for living space is a flexible multisensor platform for use with Schneider Electric controllers designed to accept 4 to 20mA, 0 to 5Vdc or 0 to 10Vdc outputs.

Date: 27 Aug 2024 | Type: Instruction sheet
Languages: English | Version: A
Document Reference: Z208498

Files

File Name
SLA Series_Temp_1.8kΩ_Install_Z208498-0A.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.