Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What is the ambient operating temperature for the ATV61 and ATV71 drives?
Issue:
ATV61 and ATV71 operating ambient temperature.

Product Line:
All

Environment:
Altivar ATV61/ATV71 HD22N4 to HD75N4 460V, and ATV61/ATV71 HD18M3X to HD45M3X 230V

Cause:
Needs to know the ambient temp ratings for the ATV61 and ATV71 drives.

Resolution:
Ambient air temperature around the unit

Operation °C For ATV 71H***** and ATV 71P***N4Z drives: - 10…+ 50 without derating
Up to + 60°C with derating and with the control card fan kit VW3A94** corresponding
to the drive rating.
For ATV 71W***** drives: - 10…+ 50 without derating.
See the derating curves in the installation manual.
Storage °C - 25…+ 70

Operation °C For ATV 61H**** drives: - 10…+ 50 without derating, depending on the rating.
Up to + 60°C with derating (and with the VW3A94** control card fan kit, depending
on the ratings).
For ATV 61W***** drives: - 10…+ 40 without derating.
See derating curves in the installation manual.
Storage °C - 25…+ 70