Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Are conduit kits available for the Altivar Process Drives?

Article available in these languages: Spanish

Issue:
Conduit kits for the Altivar Process Drives

Product Line:
Altivar Process Drive (ATV630, ATV930)

Environment:
All serial numbers for Altivar Process Drive

Cause:
N/A

Resolution:
Frame Size 1...4
  • Includes IP21 conduit kit already installed on the drive
Frame Size 5
  • Includes IP21 conduit kit but not installed on the drive
Frame Size 6, 7A and 7B
Conduit kits are not supplied and have to be ordered:
  • Size 6 [ATV630D55M3, ATV630D75M3, ATV930D55M3C, ATV930D75M3C, ATV630C11N4, ATV630C13N4, ATV630C16N4, ATV930C11N4C, ATV930C13N4C, ATV930C16N4C]
    • UL type 1 and IP21: VW3A9704
  • Size 7A [ATV630C22N4, ATV930C22N4(C)]
    • UL type 1: VW3A9212
    • UL type 21: VW3A9112
  • Size 7B [ATV630C25N4, ATV630C31N4, ATV930C25N4C, ATV930C31N4C]
    • UL type 1 without braking unit:VW3A9213
    • UL type 1 with braking unit:VW3A9214
    • UL type 21 without braking unit: VW3A9113
    • UL type 21 with braking unit: VW3A9114



Schneider Electric Nigeria

Explore more
Range:
Users group

Discuss this topic with experts

Visit our Community for first-hand insights from experts and peers on this topic and more.
Explore more
Range:
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
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
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings