Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
What are the AC and DC control power specifications for PM2125 ?
AC control power - PM2125

Operating range             80 - 277 V L-N ± 10%
Burden                           < 8 VA at 277 V L-N
Frequency range            45 - 65 Hz
Ride-through time          100 ms typical at 120 V AC and maximum burden
400 ms typical at 230 V AC and maximum burden

DC control power - PM2125

Operating range             100 - 277 V DC ± 10%
Burden                            < 3.3 W at 277 V DC
Ride-through time           50 ms typical at 125 V DC and maximum burden