What are the minimum and maximum ohm values for braking resistors for the ATV930 drives?
Issue:
Needs ohmic values for ATV930 braking resistors.
Product Line:
ATV930
Environment:
230V up to 75KW, 480V up to 310KW, 600V up to 75KW, 690V up to 90KW.
Cause:
None.
Resolution:
See the attached document showing Min. and Max. ohm values.
Needs ohmic values for ATV930 braking resistors.
Product Line:
ATV930
Environment:
230V up to 75KW, 480V up to 310KW, 600V up to 75KW, 690V up to 90KW.
Cause:
None.
Resolution:
See the attached document showing Min. and Max. ohm values.
Released for: Schneider Electric Nigeria


Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales enquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Centre
Find support resources for all your needs, in one place.