Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
Serial Port Pinout for SAGE RTU 3030 Model

Issue

Users need the correct RS-232 DB9 pinout for the SAGE 3030X serial ports to ensure proper wiring and communication with IEDs and other devices.

Product

SAGE RTU 3030 / 3030M

Environment

Utility substations using SAGE 3030X for SCADA and automation, connecting to Intelligent Electronic Devices (IEDs) or Master Terminal Units (MTUs) via RS-232 serial ports.

Cause

Incorrect pin assignments during installation can lead to communication failures, loss of data, or inability to synchronize timing signals.

Resolution

The SAGE 3030X rear panel includes 16 RS-232 serial ports (DB9 connectors) plus one PPP port. The pinout for these ports is as follows:

Signal

Pin #

Description

Type

DCD

1

Data Carrier Detect*

Input

PWR

1

+5V for aux devices*

Output

RX#

2

Receive Data

Input

TX#

3

Transmit Data

Output

IRIGB

4

Timing Signal

Output

DGND

5

Ground

N/A

IRIG_GND

6

IRIG Ground

N/A

RTS

7

Request To Send

Output

CTS

8

Clear To Send

Input

RI

9

Ring Indicator

N/A

Notes:

  • Pin 1 can be configured for either DCD or +5V power output (default is DCD).
  • IRIG-B timing signal is available on Pin 4, with ground on Pin 6.
  • RS-232 power (5VDC) is selectable on all 16 ports, max 5W total.
  • Use proper shielded cables for IRIG-B and serial connections.

For front panel Console and PPP ports, the pinout differs slightly (includes DTR and DSR signals).