IEC 60870-5-101 Communication Protocol on PowerLogic P5 Protection Relays
Issue:
How to configure and use IEC 60870-5-101 protocol for PowerLogic P5 relays, including supported features, data mapping, and integration requirements.
Product:
PowerLogic P5 Protection Relay
Environment:
SCADA systems using IEC 60870-5-101 over serial RS-485 or fiber optic
Industrial automation networks requiring standardized telecontrol
Configuration tools: eSetup Easergy Pro, Web HMI
Cause:
IEC 60870-5-101 is a widely used protocol for telecontrol and event reporting in substations. Incorrect configuration of addressing, scaling, or control parameters can lead to communication failures, missing events, or improper control execution.
Resolution:
- Protocol Support:
- Serial communication only (RS-485 or fiber)
- Configurable via COMMUNICATION menu or eSetup Easergy Pro/Web HMI
- Device reboot required after protocol changes
- Data Model:
- Supports 64 Single Point Information (SPI), 32 Double Point Information (DPI), 32 Analog Inputs (AI), 16 Accumulated Energy (AE), 16 Integrated Totals (IT), and 8 Command objects
- Extensive mapping for protection, measurement, control, alarms, counters, and settings
- Functions Supported:
- Overcurrent (I>1–6), earth fault (IN>1–6), voltage (V>1–3, V<1–3), frequency (f>1–8, f<1–8), df/dt, differential, inrush, arc, motor, feeder, CB fail, synchro-check, fault locator
- Control Capabilities:
- Open/Close, Select/Execute for up to 6 objects
- Setting group change, clear min/max/demand, latch release
- Event Reporting:
- 250-event buffer with detailed event codes for protection, CB, arc, RTD, GOOSE, and environmental conditions
- Communication Parameters:
- Bit rate: 1200–115200 bps
- Link address: 1–254; ASDU address: up to 65534
- Supports 2/3-byte IO addressing, time tagging, and deadband configuration
- Security:
- No encryption; use network segmentation, firewalls, and IP whitelisting
- Protocol access configurable as read-only or read-write
- Integration:
- Fully documented mapping tables for SCADA integration
- Scaling examples: 1.00 pu = 100, 50.00 Hz = 5000
Released for: Schneider Electric Nigeria