Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
		
How can we help you today?
MSDS/SDS & Electrolyte Data for APC SYBTU1‑PLP, SYBTU2‑PLP, GVSBTU, GVSBTHU Series Batteries

Issue

Where to find electrolyte volume and safety data for APC modular batteries:

  • SYBTU1-PLP
  • SYBTU2-PLP
  • SE Modular Batteries: GVSBTU, GVSBTHU, GVSBTHULL

Product Line

  • SYBTU1-PLP / SYBTU2-PLP
  • GVSBTU / GVSBTHU / GVSBTHULL

Environment

  • Symmetra PX (PX1, PX2, 250–500 kVA)
  • SUVT
  • Galaxy 3500
  • Galaxy VS
  • EZUPS

Information

  • Electrolyte Volume: Refer to Application Note 143 for detailed values.
    • SYBTU1-PLP: Used in PX1 (20–96 kVA), SUVT, Galaxy 3500
    • SYBTU2-PLP: Used in PX2 (100 kVA) and PX 250/500 kVA
  • Safety Data Sheets (SDS): Attached for reference.
  • Application Note 143: Attached for reference.


Galaxy VS Modular Batteries:

Battery TypeElectrolyte WeightElectrolyte Volume
(kg)(lbs)(ml)(gal)
GP1272F2FR0.51.113780.1
HR1234WF2FR0.440.983330.09
UP-PW1245P10.47941.0573780.0998
Battery TypeElectrolyte WeightElectrolyte Volume
(kg)(lbs)(ml)(gal)
GVSBTU511.137801
GVSBTHU4.49.833300.9
GVSBTHULL4.79410.5737800.998
Battery TypeElectrolyte WeightElectrolyte Volume
(kg)(lbs)(ml)(gal)
GVSBT42044.4151204
GVSBTH417.639.2133203.6
GVSBTH4LL19.17642.28151203.992

Schneider Electric Nigeria

Attachment(s)
Galaxy VS Modular Battery MSDS (2).pdf [238 KB]
APPLICATION NOTE 143 (2) (2).pdf [67.13 KB]
Easy-UPS Battery Packs containing sealed lead acid batteries (1).pdf [933.74 KB]
Battery Pack Containing VRLA Batteries (UPS) (1).pdf [1.07 MB]