How can we help you today?

Are power cords included with APC Rack Automatic Transfer Switch (ATS) units?

Issue:
Clarification needed on whether APC Rack Automatic Transfer Switch (ATS) units ship with power cords and what type of power cords are required if not included.

Product Line:
Rack Automatic Transfer Switch (ATS) Models with detachable input power cords.

  • AP4421A
  • AP4423A
  • AP4433A
  • AP4434A

Environment:
Installation and setup of APC Rack ATS units in IT and data center environments.

Cause:
Certain APC Rack ATS models are designed to use detachable input power cords, which are not supplied with the unit. Users must select and provide appropriately rated cords based on regional certification and electrical requirements.

Resolution:
For APC Rack ATS models that support detachable input power cords, power cords are not included in the product packaging. Customers must supply their own properly rated and certified cords.

AP4421A
IEC‑rated, VDE/HAR certified
Rated: 300 VAC, 3 × 1.0 mm² minimum
Must use approved plug and outlet
Intended for listed information technology equipment

AP4423A
IEC‑rated, VDE/HAR certified
Rated: 300 VAC, 3 × 1.5 mm² minimum
Must use approved plug and outlet

AP4433A
UL Listed / CSA certified
Rated: 300 VAC, 14 AWG minimum
Must use approved plug and outlet

AP4434A
UL Listed / CSA certified
Rated: 300 VAC, 12 AWG minimum
Must use approved plug and outlet

Power Cord Length Requirements:
Minimum: 1.5 m
Maximum: 4.5 m
Exceptions apply for special installations (e.g., equipment mounted close to the receptacle)

Schneider Electric Nigeria