How can we help you today?

Which knockout punch size should be used to make a 22 mm push button hole for Harmony operator dialog device ?

1. What you need to know

Use a 22.5 mm (0.885 in) knockout punch. For Harmony XB4/XB5, Ø22 mm pushbutton head, the recommended panel cut-out is Ø22.3 to Ø22.7 mm, with a nominal target of 22.3 mm + 0.4 mm the " 22 mm" in the product name is the nominal size, not the hole to punch.

Recommended tool:

  • Greenlee - 71BB
  • Greenlee - KP-PB22 (includes the anti-rotation notch)

2. Key points

  • Acceptable hole range: panel cut-out is Ø22.3 to Ø22.7 mm.

A 22 mm punch is too small for the head to pass through.

  • Ø22.7 is the upper limit - check whether a worn punch has not oversized the hole.
  • For XB5 / ZB5 plastic heads, the anti-rotation notch is optional because the orientation pin on the collar can be broken off if no notch is provided.

Cut-out dimensions for the anti-rotation notch for Harmony 22mm operator dialog devices

  • The same Ø22.5 mm size is the standard 1/2-inch conduit knockout.

Typical cut-out dimensions for Harmony 22mm operator dialog devices

3. Schneider Electric references

FunctionReferenceDescription
Head - PlasticZB5AA3Ø22 flush head, green, spring return. Cut-out Ø22.3 mm + 0.4.
Head - MetalZB4BA3Metal-bezel equivalent, same cut-out.
Mounting collar - PlasticZB5AZ009Plastic collar with breakaway orientation pin.
Mounting collar - MetalZB4BZ009 Metal collar with grounding screw.

Launch Product Selector on se.com to configure a Harmony pushbutton according to your requirements or contact Schneider Electric Technical Support to check a configuration against your control scheme.