How can we help you today?

Can a 22 mm Harmony pushbutton be mounted in a 30 mm hole?

1. What you need to know

Yes. Schneider Electric offers five adapters (reducers) that let any standard Ø22 mm XB4 or XB5 device be fitted in a 30 mm panel cut-out: ZB4BZ012 for standard mounting, and ZB4BZ021 / ZB4BZ022 / ZB5AZ021 / ZB5AZ022 for flush mounting. Another option avoids adapters altogether — the XB4 and XB5 flush ranges are designed for 30 mm mounting holes as standard.

2. Choosing the right solution

All options suit a 30 mm cut-out, whether you are retrofitting an existing panel or standardizing a new one. The choice depends on the device type and on the finish you want.

  • The adapters work with the complete Ø22 device — head plus body and contact sub-assembly. Only the panel mounting dimensions are differents.

ZB4BZ021 mounting specifications

ZB4BZ021 mounting specifications

ZB5AZ021 mounting specifications

ZB5AZ021 mounting specifications

  • ZB4BZ021 / ZB4BZ022 / ZB5AZ021 / ZB5AZ022 differ by operator type, not by range.
  • Adapters apply to both the XB4 metal and XB5 plastic ranges.
  • For new panels, the flush range removes the need for any mounting kit.

3. Installation solutions

SolutionResult in a 30 mm cut-outSuitable for
Standard adapterØ22 device mounted with its standard bezelAny standard XB4 / XB5 device
Flush adapter, type 1Device mounted flush with the bezelPushbuttons and pilot lights
Flush adapter, type 2Device mounted flush with the bezelSelector switches and illuminated pushbuttons
Flush range XB4 / XB5Native 30 mm mounting, no adapter neededNew panels and standardised designs

4. Schneider Electric references

FunctionReferenceDescription
Flush adapterZB4BZ021Metal flush mounting in a 30 mm cut-out, for pushbuttons and pilot lights
Flush adapterZB4BZ022Metal flush mounting in a 30 mm cut-out, for selector switches and illuminated pushbuttons
Flush adapterZB5AZ021Plastic flush mounting in a 30 mm cut-out, for pushbuttons and pilot lights
Flush adapterZB5AZ022Plastic flush mounting in a 30 mm cut-out, for selector switches and illuminated pushbuttons
Head, metalZB4BA3Ø22 flush pushbutton head, green — example of a compatible device

Launch Product Selector on se.com to configure a Harmony pushbutton according to your requirements or contact Schneider Electric Technical Support to check a configuration against your control scheme.