Discover Rilux T5
Discover Rilux T5
Solution for simple emergency lighting needs

Rilux T5 LED range is optimised for small facilities and buildings and is designed to answer the specific needs of small shops, offices, and small commercial buildings. Focusing on ensuring safe evacuation in compliance with international regulations, our range offers peace of mind for building occupants and owners alike. From easy installation to reliable performance, Rilux T5 is engineered to deliver efficient and effective evacuation solutions, assuring safety and compliance.
Benefits of Rilux T5
Benefits of Rilux T5
Easy installation
Design
Reliability
Features
Features
Facts about Rilux T5:
Main features
- Three product sizes
- Very discreet styling
- 6, 8, 11, and 18 W fluorescent tubes
- LED reference available from 100lm to 225lm also in maintained mode
- Small thickness: 46 and 55 mm depending on the model
- Luminous flux from 70 to 250 lumens
- Maintained and non-maintained modes
- Quick-mounting installation on wall or ceiling
- IP 40, IK 06/07
- 1h, 1.5h or 3 hours battery autonomy Compliant with EN 60598-2-22
Applications
Applications
Building
Small Commercial